(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tap Socket (9.52 mm Square Drive)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,157.96 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
340TS
345TS
350TS
355TS
365TS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Applicable Tap Trusco Code

฿ 1,157.96

IMPACT SOCKETS 1 Piece(s) 1 Day(s) 4 M4、M4.5 396-3047

฿ 1,157.96

IMPACT SOCKETS 1 Piece(s) 12 Day(s) 4.5 M5、M6 396-3055

฿ 1,157.96

IMPACT SOCKETS 1 Piece(s) 1 Day(s) 5 M7、M8 396-3063

฿ 1,157.96

IMPACT SOCKETS 1 Piece(s) 1 Day(s) 5.5 M10 396-3071

฿ 1,157.96

IMPACT SOCKETS 1 Piece(s) 12 Day(s) 6.5 M12 396-3080

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.52
  • Socket shape
    Tap
  • Overall length (L dimension)(mm)
    42
  • Accessories
    Pin, Ring Stop Screw
  • Mass(g)
    60
Part Number
340TS
345TS
350TS
355TS
365TS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Applicable Tap Trusco Code

฿ 1,157.96

IMPACT SOCKETS 1 Piece(s) 1 Day(s) 4 M4、M4.5 396-3047

฿ 1,157.96

IMPACT SOCKETS 1 Piece(s) 12 Day(s) 4.5 M5、M6 396-3055

฿ 1,157.96

IMPACT SOCKETS 1 Piece(s) 1 Day(s) 5 M7、M8 396-3063

฿ 1,157.96

IMPACT SOCKETS 1 Piece(s) 1 Day(s) 5.5 M10 396-3071

฿ 1,157.96

IMPACT SOCKETS 1 Piece(s) 12 Day(s) 6.5 M12 396-3080

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By attaching the standard tap, tapping and deburring of clogged threads can be done. 
●Uses special steel with high durability.

Specification

●Input Drive(mm):9.5
●Total Length(mm):42
●SPQ(piece):1

Accessories

●Pin, Ring 
●Set Screw Type