(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Impact Socket (Hexagonal Type / Insertion Angle 12.7 mm / Deep Type)

Impact Socket (Hexagonal Type / Insertion Angle 12.7 mm / Deep Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 640.64 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
14300M-8
14300M-10
14300M-12
14300M-13
14300M-14
14300M-17
14300M-19
14300M-21
14300M-22
14300M-24
14300M-27
14300M-30
14300M-32
14300M-36
14300M-41
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension Overall length (L dimension)
(mm)
Trusco Code Mass
(g)

฿ 655.17

KOK IMPACT SOCKETS 1 Piece(s) 19 Day(s) 8 80 329-9295 137

฿ 655.63

KOK IMPACT SOCKETS 1 Piece(s) 12 Day(s) 10 80 329-9155 140

฿ 659.04

KOK IMPACT SOCKETS 1 Piece(s) 12 Day(s) 12 80 329-9163 162

฿ 659.04

KOK IMPACT SOCKETS 1 Piece(s) 12 Day(s) 13 80 329-9171 162

฿ 660.90

KOK IMPACT SOCKETS 1 Piece(s) 12 Day(s) 14 80 329-9180 174

฿ 640.64

KOK IMPACT SOCKETS 1 Piece(s) 1 Day(s) 17 80 329-9198 258

฿ 640.64

KOK IMPACT SOCKETS 1 Piece(s) 10 Day(s) 19 80 329-9201 259

฿ 694.61

KOK IMPACT SOCKETS 1 Piece(s) 10 Day(s) 21 80 329-9210 272

฿ 694.61

KOK IMPACT SOCKETS 1 Piece(s) 12 Day(s) 22 85 329-9228 319

฿ 880.64

KOK IMPACT SOCKETS 1 Piece(s) 10 Day(s) 24 85 329-9236 329

฿ 807.62

KOK IMPACT SOCKETS 1 Piece(s) 12 Day(s) 27 85 329-9244 385

฿ 954.93

KOK IMPACT SOCKETS 1 Piece(s) 10 Day(s) 30 85 329-9252 457

฿ 1,178.42

KOK IMPACT SOCKETS 1 Piece(s) 10 Day(s) 32 85 329-9261 542

฿ 1,552.39

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 36 85 329-9279 635

฿ 2,117.03

KOK IMPACT SOCKETS 1 Piece(s) 10 Day(s) 41 85 329-9287 686

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Features
    Surface contact flat drive is adopted to ensure high torque is propagated without damaging the corners of square drive portion at the insertion in addition to the opening contacting the bolt and nut (hex).
  • Accessory
    C Ring

Product Description

[Features]
· Surface contact flat drive is adopted to ensure high torque is transmitted without damaging the corners of the insertion side square drive, in addition to the opening contacting the bolt and nut (hex).

Part Number
14300M-8
14300M-10
14300M-12
14300M-13
14300M-14
14300M-17
14300M-19
14300M-21
14300M-22
14300M-24
14300M-27
14300M-30
14300M-32
14300M-36
14300M-41
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension Overall length (L dimension)
(mm)
Trusco Code Mass
(g)

฿ 655.17

KOK IMPACT SOCKETS 1 Piece(s) 19 Day(s) 8 80 329-9295 137

฿ 655.63

KOK IMPACT SOCKETS 1 Piece(s) 12 Day(s) 10 80 329-9155 140

฿ 659.04

KOK IMPACT SOCKETS 1 Piece(s) 12 Day(s) 12 80 329-9163 162

฿ 659.04

KOK IMPACT SOCKETS 1 Piece(s) 12 Day(s) 13 80 329-9171 162

฿ 660.90

KOK IMPACT SOCKETS 1 Piece(s) 12 Day(s) 14 80 329-9180 174

฿ 640.64

KOK IMPACT SOCKETS 1 Piece(s) 1 Day(s) 17 80 329-9198 258

฿ 640.64

KOK IMPACT SOCKETS 1 Piece(s) 10 Day(s) 19 80 329-9201 259

฿ 694.61

KOK IMPACT SOCKETS 1 Piece(s) 10 Day(s) 21 80 329-9210 272

฿ 694.61

KOK IMPACT SOCKETS 1 Piece(s) 12 Day(s) 22 85 329-9228 319

฿ 880.64

KOK IMPACT SOCKETS 1 Piece(s) 10 Day(s) 24 85 329-9236 329

฿ 807.62

KOK IMPACT SOCKETS 1 Piece(s) 12 Day(s) 27 85 329-9244 385

฿ 954.93

KOK IMPACT SOCKETS 1 Piece(s) 10 Day(s) 30 85 329-9252 457

฿ 1,178.42

KOK IMPACT SOCKETS 1 Piece(s) 10 Day(s) 32 85 329-9261 542

฿ 1,552.39

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 36 85 329-9279 635

฿ 2,117.03

KOK IMPACT SOCKETS 1 Piece(s) 10 Day(s) 41 85 329-9287 686

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1