(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Impact Socket (Hexagonal Type / Insertion Angle 9.5 mm)

Impact Socket (Hexagonal Type / Insertion Angle 9.5 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 389.19 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
13400M-8
13400M-10
13400M-12
13400M-13
13400M-14
13400M-17
13400M-19
13400M-21
13400M-22
13400M-24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension Trusco Code Mass
(g)

฿ 389.19

KOK IMPACT SOCKETS 1 Piece(s) 1 Day(s) 8 329-9104 40

฿ 398.26

KOK IMPACT SOCKETS 1 Piece(s) 12 Day(s) 10 329-9015 40

฿ 398.72

KOK IMPACT SOCKETS 1 Piece(s) 1 Day(s) 12 329-9023 43

฿ 400.74

KOK IMPACT SOCKETS 1 Piece(s) 1 Day(s) 13 329-9031 56

฿ 400.74

KOK IMPACT SOCKETS 1 Piece(s) 1 Day(s) 14 329-9040 56

฿ 421.92

KOK IMPACT SOCKETS 1 Piece(s) 1 Day(s) 17 329-9058 60

฿ 444.17

KOK IMPACT SOCKETS 1 Piece(s) 1 Day(s) 19 329-9066 67

฿ 495.58

KOK IMPACT SOCKETS 1 Piece(s) 1 Day(s) 21 329-9074 71

฿ 495.74

KOK IMPACT SOCKETS 1 Piece(s) 1 Day(s) 22 329-9082 72

฿ 526.30

KOK IMPACT SOCKETS 1 Piece(s) 14 Day(s) 24 329-9091 78

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Overall length (L dimension)(mm)
    32
  • Features
    Surface contact flat drive is adopted to ensure high torque is propagated without damaging the corners of square drive portion at the insertion in addition to the opening contacting the bolt and nut (hex).
  • Accessory
    C Ring

Product Description

[Features]
· Surface contact flat drive is adopted to ensure high torque is transmitted without damaging the corners of the insertion side square drive, in addition to the opening contacting the bolt and nut (hex).

Part Number
13400M-8
13400M-10
13400M-12
13400M-13
13400M-14
13400M-17
13400M-19
13400M-21
13400M-22
13400M-24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension Trusco Code Mass
(g)

฿ 389.19

KOK IMPACT SOCKETS 1 Piece(s) 1 Day(s) 8 329-9104 40

฿ 398.26

KOK IMPACT SOCKETS 1 Piece(s) 12 Day(s) 10 329-9015 40

฿ 398.72

KOK IMPACT SOCKETS 1 Piece(s) 1 Day(s) 12 329-9023 43

฿ 400.74

KOK IMPACT SOCKETS 1 Piece(s) 1 Day(s) 13 329-9031 56

฿ 400.74

KOK IMPACT SOCKETS 1 Piece(s) 1 Day(s) 14 329-9040 56

฿ 421.92

KOK IMPACT SOCKETS 1 Piece(s) 1 Day(s) 17 329-9058 60

฿ 444.17

KOK IMPACT SOCKETS 1 Piece(s) 1 Day(s) 19 329-9066 67

฿ 495.58

KOK IMPACT SOCKETS 1 Piece(s) 1 Day(s) 21 329-9074 71

฿ 495.74

KOK IMPACT SOCKETS 1 Piece(s) 1 Day(s) 22 329-9082 72

฿ 526.30

KOK IMPACT SOCKETS 1 Piece(s) 14 Day(s) 24 329-9091 78

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1