(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Universal Joint (12.7 mm Insertion Angle)

Universal Joint (12.7 mm Insertion Angle)

You can add up to 6 items to the comparison list.

Loading...

Specifications of VU0400

  • Single Product/Set Classification
    Single Item Universal Joint
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Joint type
  • Width across flat dimension (S Measurement)
    12.7
  • Overall length (L dimension)(mm)
    72
  • Trusco Code
    376-7574
  • Features
    It is possible to freely move back and forth and to the left and right. The material is chrome vanadium steel. It is a JIS-approved product.
  • Mass(g)
    140
  • Insertion Angle (mm)
    Concave/Convex 12.7
Part Number
VU0400
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 773.23

ASK UNIVERSAL JOINTS 1 Piece(s) 1 Day(s)

Basic Specifications

  • Single Product/Set Classification
    Single Item Universal Joint
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Joint type
  • Width across flat dimension (S Measurement)
    12.7
  • Overall length (L dimension)(mm)
    72
  • Trusco Code
    376-7574
  • Features
    It is possible to freely move back and forth and to the left and right. The material is chrome vanadium steel. It is a JIS-approved product.
  • Mass(g)
    140
  • Insertion Angle (mm)
    Concave/Convex 12.7

Product Description

[Features]
· Movement is freely possible in all directions.
· Made from chrome vanadium steel.
· JIS accredited product.
[Applications]
· This relay product enables turning bolts with its neck inclined in narrow spaces.

Specifications of VU0400

  • Single Product/Set Classification
    Single Item Universal Joint
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Joint type
  • Width across flat dimension (S Measurement)
    12.7
  • Overall length (L dimension)(mm)
    72
  • Trusco Code
    376-7574
  • Features
    It is possible to freely move back and forth and to the left and right. The material is chrome vanadium steel. It is a JIS-approved product.
  • Mass(g)
    140
  • Insertion Angle (mm)
    Concave/Convex 12.7
Part Number
VU0400
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 773.23

ASK UNIVERSAL JOINTS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1