Hybrid Socket Wrench Set (Insert Angle 12.7 mm)

Brand :
ASAHIKINZOKU
Caution
Product Description
[Features]
· Socket wrench set compatible with metric size hex bolts, inch-size hex bolts, E-type hexalobular screws and square bolts.
[Applications]
· Ideal for construction machinery, automobile, and equipment maintenance.
Features
●Socket wrench compatible with millimeter size hexagonal bolts, inch size hexagonal bolts, E type hex lobe screws, and square horn bolts.●The surface treatment is nickel chrome plate.
Specification
●Input Drive(mm):12.7●Socket Contents(mm):10, 12, 13, 14, 15, 17, 19, 21, 22, 24
●Handle Contents:Ratchet Handle: 251mm, Extension Bar: 150mm, Sliding T-handle: 250mm
●Set Contents(piece):13
●SPQ(set):1
Warning
●The socket is made in Taiwan.●The handle is made in Japan.