1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scriber 700-190 (700A-190)

HAND TOOLS

Scriber 700-190 (700A-190)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Scriber with blade tip made of chrome vanadium alloy steel.
[Features]
· Chrome plated finish.
· The grip is knurled black finish.
· The blade edge can be replaced.
[Application]
· Ideal for use on hard materials.

 
Part Number
700A-190
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Shaft Diameter
(mm)
Overall Length
(mm)
Grip diameter
(mm)
Replacement Lead Specifications Mass
(g)
Features

฿ 172.00

HAND TOOLS 10 Piece(s) 92 Day(s) Replacement Lead---Straight5-

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item

Please check the type/dimensions/specifications of the part 700A-190 in the Scriber 700-190 series.

Products with similar specification

Part Number
700-190
700B-190
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipProduct Type Shaft Diameter
(mm)
Overall Length
(mm)
Grip diameter
(mm)
Replacement Lead Specifications Mass
(g)
Features

฿ 442.00

1 Piece(s) 10 Day(s) Double-core type scribing needle3.51907.8-28The blade tip is made of chrome vanadium alloy steel and chrome plated. The grip is knurled in black. The blade tip is replaceable. Just pull the needle to remove it. Just push the needle to install it.

฿ 174.00

10 Piece(s) 92 Day(s) Replacement Lead---Bending6-