1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scribing Needle (Grip made of nylon)

HAND TOOL

Scribing Needle (Grip made of nylon)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 553.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A scribe needle made of nylon.
[Features]
· The blade tip is made of chrome vanadium alloy steel.
· Chrome plated processing.
· The grip is made of nylon.
· The cutting edge is exchangeable.
· 700A-190 scribing needle (straight needle only).
· 700B-190 scribing needle (curved needle only).
[Applications]
· Convenient when scribing.

 
Part Number
703-220
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 553.70

HAND TOOL 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Double-core type scribing needle Shaft Diameter(mm) 3.5 Single Product/Set Classification Single Item
Overall Length(mm) 220 Grip diameter(mm) 9.5 Mass(g) 16
Features The blade tip is made of chrome vanadium alloy steel and chrome plated. The grip is made of nylon.

Please check the type/dimensions/specifications of the part 703-220 in the Scribing Needle (Grip made of nylon) series.