(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HAMEDORA'

HAMEDORA'

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of HD-717F

  • Standards for Tip Shape
    Combination
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Angle
  • Magnet
    None
  • Grip Type
    Rubber
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    7 ~ 17
  • Width(mm)
    42
  • Length(mm)
    42
  • Height(mm)
    230
  • Specifications 1
    You can use +/- and 7/8/10/17 mm box socket screwdrivers with one tool.
  • Specifications 2
    Form changes by replacing accessory tool bits
  • Precautions
    Cannot be used for hot-lines
  • Mass(g)
    236
Part Number
HD-717F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,146.24

SAG HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Combination
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Angle
  • Magnet
    None
  • Grip Type
    Rubber
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    8 / 10 / 7 / 17
  • Width(mm)
    42
  • Length(mm)
    42
  • Height(mm)
    230
  • Specifications 1
    You can use +/- and 7/8/10/17 mm box socket screwdrivers with one tool.
  • Specifications 2
    Form changes by replacing accessory tool bits
  • Precautions
    Cannot be used for hot-lines
  • Mass(g)
    236

Product Description

Convenient for construction, electricity, facility, maintenance, etc. For both household tool boxes and tools in the car.

Specifications of HD-717F

  • Standards for Tip Shape
    Combination
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Angle
  • Magnet
    None
  • Grip Type
    Rubber
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    7 ~ 17
  • Width(mm)
    42
  • Length(mm)
    42
  • Height(mm)
    230
  • Specifications 1
    You can use +/- and 7/8/10/17 mm box socket screwdrivers with one tool.
  • Specifications 2
    Form changes by replacing accessory tool bits
  • Precautions
    Cannot be used for hot-lines
  • Mass(g)
    236
Part Number
HD-717F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,146.24

SAG HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications