1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

IT-Toughlet C Coated

IT-Toughlet C Coated
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 853.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rise tap with a correct bite without pitch or angle errors.

Part Number
ITTFC-M1-0.2-1C4-30
ITTFC-M1-0.2-1C5-30
ITTFC-M1-0.2-B3-30
ITTFC-M1-0.2-B4-30
ITTFC-M1-0.2-B5-30
ITTFC-M1-0.2-P3-30
ITTFC-M1-0.2-P4-30
ITTFC-M1-0.2-P5-30
ITTFC-M1-0.25-1C3-30
ITTFC-M1-0.25-1C4-30
ITTFC-M1-0.25-1C5-30
ITTFC-M1-0.25-B3-30
ITTFC-M1-0.25-B4-30
ITTFC-M1-0.25-B5-30
ITTFC-M1-0.25-P3-30
ITTFC-M1-0.25-P4-30
ITTFC-M1-0.25-P5-30
ITTFC-M1.2-0.2-1C3-32
ITTFC-M1.2-0.2-1C4-32
ITTFC-M1.2-0.2-1C5-32
ITTFC-M1.2-0.2-B3-32
ITTFC-M1.2-0.2-B4-32
ITTFC-M1.2-0.2-B5-32
ITTFC-M1.2-0.2-P3-32
ITTFC-M1.2-0.2-P4-32
ITTFC-M1.2-0.2-P5-32
ITTFC-M1.2-0.25-1C3-32
ITTFC-M1.2-0.25-1C4-32
ITTFC-M1.2-0.25-1C5-32
ITTFC-M1.2-0.25-B3-32
ITTFC-M1.2-0.25-B4-32
ITTFC-M1.2-0.25-B5-32
ITTFC-M1.2-0.25-P3-32
ITTFC-M1.2-0.25-P4-32
ITTFC-M1.2-0.25-P5-32
ITTFC-M1.4-0.2-1C3-34
ITTFC-M1.4-0.2-1C4-34
ITTFC-M1.4-0.2-1C5-34
ITTFC-M1.4-0.2-B3-34
ITTFC-M1.4-0.2-B4-34
ITTFC-M1.4-0.2-B5-34
ITTFC-M1.4-0.2-P3-34
ITTFC-M1.4-0.2-P4-34
ITTFC-M1.4-0.2-P5-34
ITTFC-M1.4-0.3-1C4-34
ITTFC-M1.4-0.3-1C5-34
ITTFC-M1.4-0.3-1C6-34
ITTFC-M1.4-0.3-B4-34
ITTFC-M1.4-0.3-B5-34
ITTFC-M1.4-0.3-B6-34
ITTFC-M1.4-0.3-P4-34
ITTFC-M1.4-0.3-P5-34
ITTFC-M1.4-0.3-P6-34
ITTFC-M1.6-0.2-1C3-36
ITTFC-M1.6-0.2-1C4-36
ITTFC-M1.6-0.2-1C5-36
ITTFC-M1.6-0.2-B3-36
ITTFC-M1.6-0.2-B4-36
ITTFC-M1.6-0.2-B5-36
ITTFC-M1.6-0.2-P3-36
ITTFC-M1.6-0.2-P4-36
ITTFC-M1.6-0.2-P5-36
ITTFC-M1.6-0.35-1C4-36
ITTFC-M1.6-0.35-1C5-36
ITTFC-M1.6-0.35-1C6-36
ITTFC-M1.6-0.35-B4-36
ITTFC-M1.6-0.35-B5-36
ITTFC-M1.6-0.35-B6-36
ITTFC-M1.6-0.35-P4-36
ITTFC-M1.6-0.35-P5-36
ITTFC-M1.6-0.35-P6-36
ITTFC-M1.7-0.2-1C3-36
ITTFC-M1.7-0.2-1C4-36
ITTFC-M1.7-0.2-1C5-36
ITTFC-M1.7-0.2-B3-36
ITTFC-M1.7-0.2-B4-36
ITTFC-M1.7-0.2-B5-36
ITTFC-M1.7-0.2-P3-36
ITTFC-M1.7-0.2-P4-36
ITTFC-M1.7-0.2-P5-36
ITTFC-M1.7-0.35-1C4-36
ITTFC-M1.7-0.35-1C5-36
ITTFC-M1.7-0.35-1C6-36
ITTFC-M1.7-0.35-B4-36
ITTFC-M1.7-0.35-B5-36
ITTFC-M1.7-0.35-B6-36
ITTFC-M1.7-0.35-P4-36
ITTFC-M1.7-0.35-P5-36
ITTFC-M1.7-0.35-P6-36
ITTFC-M1.8-0.2-1C3-36
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Blade Length
(mm)
Link Diameter
(φ)
Precision Outline Drawing

฿ 1,555.77

TDT TAP 1 Piece(s) 5 Day(s) M10.21P30531C4TYPE1

฿ 1,555.77

TDT TAP 1 Piece(s) 5 Day(s) M10.21P30531C5TYPE1

฿ 1,555.77

TDT TAP 1 Piece(s) 14 Day(s) M10.22P3053B3TYPE1

฿ 1,555.77

TDT TAP 1 Piece(s) 5 Day(s) M10.22P3053B4TYPE1

฿ 1,555.77

TDT TAP 1 Piece(s) 5 Day(s) M10.22P3053B5TYPE1

฿ 1,555.77

TDT TAP 1 Piece(s) 5 Day(s) M10.24P3053P3TYPE1

฿ 1,555.77

TDT TAP 1 Piece(s) 5 Day(s) M10.24P3053P4TYPE1

฿ 1,555.77

TDT TAP 1 Piece(s) 5 Day(s) M10.24P3053P5TYPE1

฿ 1,468.93

TDT TAP 1 Piece(s) 5 Day(s) M10.251P30531C3TYPE1

฿ 1,468.93

TDT TAP 1 Piece(s) 5 Day(s) M10.251P30531C4TYPE1

฿ 1,468.93

TDT TAP 1 Piece(s) 5 Day(s) M10.251P30531C5TYPE1

฿ 1,468.93

TDT TAP 1 Piece(s) 5 Day(s) M10.252P3053B3TYPE1

฿ 1,468.93

TDT TAP 1 Piece(s) 5 Day(s) M10.252P3053B4TYPE1

฿ 1,468.93

TDT TAP 1 Piece(s) 5 Day(s) M10.252P3053B5TYPE1

฿ 1,468.93

TDT TAP 1 Piece(s) 5 Day(s) M10.254P3053P3TYPE1

฿ 1,468.93

TDT TAP 1 Piece(s) 5 Day(s) M10.254P3053P4TYPE1

฿ 1,468.93

TDT TAP 1 Piece(s) 5 Day(s) M10.254P3053P5TYPE1

฿ 1,581.70

TDT TAP 1 Piece(s) 5 Day(s) M1.20.21P32531C3TYPE1

฿ 1,581.70

TDT TAP 1 Piece(s) 5 Day(s) M1.20.21P32531C4TYPE1

฿ 1,581.70

TDT TAP 1 Piece(s) 5 Day(s) M1.20.21P32531C5TYPE1

฿ 1,581.70

TDT TAP 1 Piece(s) 5 Day(s) M1.20.22P3253B3TYPE1

฿ 1,581.70

TDT TAP 1 Piece(s) 5 Day(s) M1.20.22P3253B4TYPE1

฿ 1,581.70

TDT TAP 1 Piece(s) 5 Day(s) M1.20.22P3253B5TYPE1

฿ 1,581.70

TDT TAP 1 Piece(s) 5 Day(s) M1.20.24P3253P3TYPE1

฿ 1,581.70

TDT TAP 1 Piece(s) 5 Day(s) M1.20.24P3253P4TYPE1

฿ 1,581.70

TDT TAP 1 Piece(s) 5 Day(s) M1.20.24P3253P5TYPE1

฿ 1,494.26

TDT TAP 1 Piece(s) 5 Day(s) M1.20.251P32531C3TYPE1

฿ 1,494.26

TDT TAP 1 Piece(s) 5 Day(s) M1.20.251P32531C4TYPE1

฿ 1,494.26

TDT TAP 1 Piece(s) 5 Day(s) M1.20.251P32531C5TYPE1

฿ 1,494.26

TDT TAP 1 Piece(s) 5 Day(s) M1.20.252P3253B3TYPE1

฿ 1,494.26

TDT TAP 1 Piece(s) 5 Day(s) M1.20.252P3253B4TYPE1

฿ 1,494.26

TDT TAP 1 Piece(s) 5 Day(s) M1.20.252P3253B5TYPE1

฿ 1,494.26

TDT TAP 1 Piece(s) 5 Day(s) M1.20.254P3253P3TYPE1

฿ 1,494.26

TDT TAP 1 Piece(s) 5 Day(s) M1.20.254P3253P4TYPE1

฿ 1,494.26

TDT TAP 1 Piece(s) 5 Day(s) M1.20.254P3253P5TYPE1

฿ 1,330.23

TDT TAP 1 Piece(s) 5 Day(s) M1.40.21P34731C3TYPE1

฿ 1,330.23

TDT TAP 1 Piece(s) 5 Day(s) M1.40.21P34731C4TYPE1

฿ 1,330.23

TDT TAP 1 Piece(s) 5 Day(s) M1.40.21P34731C5TYPE1

฿ 1,330.23

TDT TAP 1 Piece(s) 5 Day(s) M1.40.22P3473B3TYPE1

฿ 1,330.23

TDT TAP 1 Piece(s) 5 Day(s) M1.40.22P3473B4TYPE1

฿ 1,330.23

TDT TAP 1 Piece(s) 5 Day(s) M1.40.22P3473B5TYPE1

฿ 1,330.23

TDT TAP 1 Piece(s) 5 Day(s) M1.40.24P3473P3TYPE1

฿ 1,330.23

TDT TAP 1 Piece(s) 5 Day(s) M1.40.24P3473P4TYPE1

฿ 1,330.23

TDT TAP 1 Piece(s) 5 Day(s) M1.40.24P3473P5TYPE1

฿ 1,263.90

TDT TAP 1 Piece(s) 5 Day(s) M1.40.31P34731C4TYPE1

฿ 1,263.90

TDT TAP 1 Piece(s) 5 Day(s) M1.40.31P34731C5TYPE1

฿ 1,263.90

TDT TAP 1 Piece(s) 5 Day(s) M1.40.31P34731C6TYPE1

฿ 1,263.90

TDT TAP 1 Piece(s) 5 Day(s) M1.40.32P3473B4TYPE1

฿ 1,263.90

TDT TAP 1 Piece(s) 5 Day(s) M1.40.32P3473B5TYPE1

฿ 1,263.90

TDT TAP 1 Piece(s) 5 Day(s) M1.40.32P3473B6TYPE1

฿ 1,263.90

TDT TAP 1 Piece(s) 5 Day(s) M1.40.34P3473P4TYPE1

฿ 1,263.90

TDT TAP 1 Piece(s) 5 Day(s) M1.40.34P3473P5TYPE1

฿ 1,263.90

TDT TAP 1 Piece(s) 5 Day(s) M1.40.34P3473P6TYPE1

฿ 1,289.23

TDT TAP 1 Piece(s) 5 Day(s) M1.60.21P36831C3TYPE1

฿ 1,289.23

TDT TAP 1 Piece(s) 5 Day(s) M1.60.21P36831C4TYPE1

฿ 1,289.23

TDT TAP 1 Piece(s) 5 Day(s) M1.60.21P36831C5TYPE1

฿ 1,289.23

TDT TAP 1 Piece(s) 5 Day(s) M1.60.22P3683B3TYPE1

฿ 1,289.23

TDT TAP 1 Piece(s) 5 Day(s) M1.60.22P3683B4TYPE1

฿ 1,289.23

TDT TAP 1 Piece(s) 5 Day(s) M1.60.22P3683B5TYPE1

฿ 1,289.23

TDT TAP 1 Piece(s) 5 Day(s) M1.60.24P3683P3TYPE1

฿ 1,289.23

TDT TAP 1 Piece(s) 5 Day(s) M1.60.24P3683P4TYPE1

฿ 1,289.23

TDT TAP 1 Piece(s) 5 Day(s) M1.60.24P3683P5TYPE1

฿ 1,222.89

TDT TAP 1 Piece(s) 5 Day(s) M1.60.351P36831C4TYPE1

฿ 1,222.89

TDT TAP 1 Piece(s) 5 Day(s) M1.60.351P36831C5TYPE1

฿ 1,222.89

TDT TAP 1 Piece(s) 5 Day(s) M1.60.351P36831C6TYPE1

฿ 1,222.89

TDT TAP 1 Piece(s) 5 Day(s) M1.60.352P3683B4TYPE1

฿ 1,222.89

TDT TAP 1 Piece(s) 5 Day(s) M1.60.352P3683B5TYPE1

฿ 1,222.89

TDT TAP 1 Piece(s) 5 Day(s) M1.60.352P3683B6TYPE1

฿ 1,222.89

TDT TAP 1 Piece(s) 5 Day(s) M1.60.354P3683P4TYPE1

฿ 1,222.89

TDT TAP 1 Piece(s) 5 Day(s) M1.60.354P3683P5TYPE1

฿ 1,222.89

TDT TAP 1 Piece(s) 5 Day(s) M1.60.354P3683P6TYPE1

฿ 1,289.23

TDT TAP 1 Piece(s) 5 Day(s) M1.70.21P36831C3TYPE1

฿ 1,289.23

TDT TAP 1 Piece(s) 5 Day(s) M1.70.21P36831C4TYPE1

฿ 1,289.23

TDT TAP 1 Piece(s) 5 Day(s) M1.70.21P36831C5TYPE1

฿ 1,289.23

TDT TAP 1 Piece(s) 5 Day(s) M1.70.22P3683B3TYPE1

฿ 1,289.23

TDT TAP 1 Piece(s) 5 Day(s) M1.70.22P3683B4TYPE1

฿ 1,289.23

TDT TAP 1 Piece(s) 5 Day(s) M1.70.22P3683B5TYPE1

฿ 1,289.23

TDT TAP 1 Piece(s) 5 Day(s) M1.70.24P3683P3TYPE1

฿ 1,289.23

TDT TAP 1 Piece(s) 5 Day(s) M1.70.24P3683P4TYPE1

฿ 1,289.23

TDT TAP 1 Piece(s) 5 Day(s) M1.70.24P3683P5TYPE1

฿ 1,222.89

TDT TAP 1 Piece(s) 5 Day(s) M1.70.351P36831C4TYPE1

฿ 1,222.89

TDT TAP 1 Piece(s) 5 Day(s) M1.70.351P36831C5TYPE1

฿ 1,222.89

TDT TAP 1 Piece(s) 5 Day(s) M1.70.351P36831C6TYPE1

฿ 1,222.89

TDT TAP 1 Piece(s) 5 Day(s) M1.70.352P3683B4TYPE1

฿ 1,222.89

TDT TAP 1 Piece(s) 5 Day(s) M1.70.352P3683B5TYPE1

฿ 1,222.89

TDT TAP 1 Piece(s) 5 Day(s) M1.70.352P3683B6TYPE1

฿ 1,222.89

TDT TAP 1 Piece(s) 5 Day(s) M1.70.354P3683P4TYPE1

฿ 1,222.89

TDT TAP 1 Piece(s) 5 Day(s) M1.70.354P3683P5TYPE1

฿ 1,222.89

TDT TAP 1 Piece(s) 5 Day(s) M1.70.354P3683P6TYPE1

฿ 1,384.64

TDT TAP 1 Piece(s) 5 Day(s) M1.80.21P36831C3TYPE1

Loading...

 

Basic Information

Thread Types Meter Tool Material Type High-Speed Steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Titanium Alloy (Ti-6Al-4V Equivalent)
Tap Model TUFRET Coating Presence Included Surface Coating C