- แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
Center Punch (Round Torso)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Overall Length (mm) |
Trusco code |
Mass (g) |
|
฿ 397.95
|
PBS HAND TOOL
|
1 Piece(s)
|
|
9 Day(s)
|
90 |
764-5821 |
26 |
|
฿ 523.57
|
PBS HAND TOOL
|
1 Piece(s)
|
|
9 Day(s)
|
100 |
764-5830 |
30 |
Basic Specifications
-
- Product Type
- Punch
-
- Detailed Types of Punch
- Center
-
- Waist size(mm)
- φ8
-
- Maximum tip diameter(mm)
- 3
-
- Tip hardness
- HRC58°
-
- Striking part hardness
- HRC45°~48°
Product Description
Round body center punch using special spring steel unique to PB that promises high strength and long service lifespan.
[Features]
· Safe and secure work. Robustness to withstand severe use. Unmatched dimensional accuracy.
· Nickel chrome plating on the surface makes the product easy to grasp, has excellent rust-resistance, and has a beautiful external appearance.
· The grip is knurled to prevent slipping.
· Improves work safety and economy.
· Special steel alloy and precise heat treatment achieve great hardness and outstanding elasticity.
· If an excessive load is applied, plastic deformation occurs in addition to elastic deformation, and the product does not suddenly break without warning.
[Application]
· Stable precision, hardness and toughness are convenient for all uses, whether for commercial or industrial use or personal use.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Overall Length (mm) |
Trusco code |
Mass (g) |
|
฿ 397.95
|
PBS HAND TOOL
|
1 Piece(s)
|
|
9 Day(s)
|
90 |
764-5821 |
26 |
|
฿ 523.57
|
PBS HAND TOOL
|
1 Piece(s)
|
|
9 Day(s)
|
100 |
764-5830 |
30 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?