1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wide Series Dimming (LEK Wide Series)

Wide Series Dimming (LEK Wide Series)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A circular fluorescent light type LED lamp is used for the light source. Provides strong support with a long product life and energy efficiency.

 
Part Number
LEK-BWIDEX2
LEK-BWIDEX3
LEK-BWIDEX4
LEK-CFWIDEX2
LEK-CFWIDEX3
LEK-CFWIDEX4
LEK-CLWIDEX2
LEK-CLWIDEX3
LEK-CLWIDEX4
LEK-DWIDEX2
LEK-DWIDEX3
LEK-DWIDEX4
LEK-FWIDEX2
LEK-FWIDEX3
LEK-FWIDEX4
LEK-MSWIDEX2
LEK-MSWIDEX3
LEK-MSWIDEX4
LEK-STWIDEX2
LEK-STWIDEX3
LEK-STWIDEX4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Type Weight
(g)
Product Dimensions
(mm)
Specifications, description Box Dimensions
(mm)
Clampable Range
(mm)
Lamp Cord Length
(mm)
Overall Arm Length
(mm)
Magnet
(mm)
Transmission lighting section
(mm)

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 2Table Stand Type2400 (Excluding Lens)Full height 330Table Stand Type------

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 3Table Stand Type2400 (Excluding Lens)Full height 330Table Stand Type------

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 4Table Stand Type2400 (Excluding Lens)Full height 330Table Stand Type------

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 2Compact Free Arm/ Clamp Mounting Type3100 (Excluding Lens)Full height 460Compact Free Arm/ Clamp Mounting Type160×112×85H15–60-680--

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 3Compact Free Arm/ Clamp Mounting Type3100 (Excluding Lens)Full height 460Compact Free Arm/ Clamp Mounting Type160×112×85H15–60-680--

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 4Compact Free Arm/ Clamp Mounting Type3100 (Excluding Lens)Full height 460Compact Free Arm/ Clamp Mounting Type160×112×85H15–60-680--

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 2Light Box (with Transparent Lighting)5,400 (Excluding lens)Full height 340Light Box (with Transparent Lighting)-----210×300

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 3Light Box (with Transparent Lighting)5,400 (Excluding lens)Full height 340Light Box (with Transparent Lighting)-----210×300

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 4Light Box (with Transparent Lighting)5,400 (Excluding lens)Full height 340Light Box (with Transparent Lighting)-----210×300

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 2Fixed box stand2400 (Excluding Lens)Full height 320Fixed box stand------

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 3Fixed box stand2400 (Excluding Lens)Full height 320Fixed box stand------

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 4Fixed box stand2400 (Excluding Lens)Full height 320Fixed box stand------

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 2Free Arm/Clamp Mounting Type3300 (Excluding Lens)Full height 620Free Arm/Clamp Mounting Type160×112×85H15–60-1000--

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 3Free Arm/Clamp Mounting Type3300 (Excluding Lens)Full height 620Free Arm/Clamp Mounting Type160×112×85H15–60-1000--

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 4Free Arm/Clamp Mounting Type3300 (Excluding Lens)Full height 620Free Arm/Clamp Mounting Type160×112×85H15–60-1000--

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 2Magnetic Stand Type4,300 (Excluding lens)Full height 360Magnetic Stand Type160×112×85H-1000-60×125×55H-

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 3Magnetic Stand Type4,300 (Excluding lens)Full height 360Magnetic Stand Type160×112×85H-1000-60×125×55H-

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 4Magnetic Stand Type4,300 (Excluding lens)Full height 360Magnetic Stand Type160×112×85H-1000-60×125×55H-

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 2Clamp Stand Mounting Type2600 (Excluding Lens)Full height 350Clamp Stand Mounting Type160×112×85H15–601000---

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 3Clamp Stand Mounting Type2600 (Excluding Lens)Full height 350Clamp Stand Mounting Type160×112×85H15–601000---

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 4Clamp Stand Mounting Type2600 (Excluding Lens)Full height 350Clamp Stand Mounting Type160×112×85H15–601000---

Loading...

  1. 1

Basic Information

Product Type Stand-Type Magnifying Glass Lens Size(mm) φ150 Outer Diameter(mm) φ250
Mounting Type Clamp Mounting Type Free Arm Series (type) Wide Input Voltage(V) 100 to 240
Rated Frequency 50/60Hz Supplementary information Lens Replaceable, with Dimming Function (100-50%) Power Consumption(W) 15
Standby Power(W) 0