1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Otsuka Optics Toru Kun

Otsuka Optics Toru Kun
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Multi-coating for antireflection. Reduces the reflection to 1-2%.

 
Part Number
OTS-3-LIGHTBOX
OTS-3-TORUKUN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Outer Diameter
(mm)
Product Dimensions
(mm)

฿ 999,999,999.00

SMALL LIGHT BOX 1 Piece(s) Quote ---

฿ 999,999,999.00

OTSUKA OPTICS TORU KUN 1 Piece(s) Quote 3φ144Full height 288

Loading...

  1. 1

Basic Information

Product Type Other Optical Instruments Circuit Type Inverter Circuit Weight(g) 4400
Input Voltage(V) 100 Rated Frequency 50/60Hz Power Consumption(W) 16
Lamp Fluorescent lamp: 8 W Straight Lamp (FL8) 1 body Height from the surface to the light box(mm) 48 Lighted surface dimensions(mm) 260×150