1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Design (O-LIGHT Series)

Compact Design (O-LIGHT Series)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 36,160.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· By installing a white LED panel diagonally and illuminating the center of the lens with an angled light beam, it can visualize any unevenness on the object surface through the irregular reflection of the light beam.
· A preferred model for "scratch" and "dent" inspection of metal and resin surfaces.
· AR coated lens models are also available for preventing fatigue during use.

 
Part Number
O-LIGHT3X2SALE
O-LIGHT3X2AR
O-LIGHT3X3.5SALE
O-LIGHT3X3.5AR
RECTA-PUL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Magnification
(x)
Light presence Lens Size
(mm)
Outer Diameter
(mm)
Mounting Type Type Series (type) Weight
(g)
Product Dimensions
(mm)
Specifications, description Input Voltage
(V)
Rated Frequency Supplementary information Clampable Range
(mm)
Power Consumption
(W)
Lamp Lens

฿ 36,160.00

฿ 28,928.00

OTK MAGNIFIERS 1 Piece(s) 14 Day(s) Stand-Type Magnifying Glass2-144X108293Clamp Mounting Type Free ArmFree Arm/Clamp Mounting TypeAngled LensApproximately 2700Full height 490Free Arm/Clamp Mounting Type10050/60HzLens Replaceable15–6024FPL27AXDouble angle lens. 3.5X angle lens

฿ 999,999,999.00

OTK MAGNIFIERS 1 Piece(s) Quote Stand-Type Magnifying Glass2-144X108293Clamp Mounting Type Free ArmFree Arm/Clamp Mounting TypeARApproximately 2700Full height 490Free Arm/Clamp Mounting Type10050/60HzLens Replaceable15–6024FPL27AXDouble angle lens. 3.5X angle lens

฿ 44,030.00

฿ 35,224.00

OTK MAGNIFIERS 1 Piece(s) 21 Day(s) Stand-Type Magnifying Glass3-144X108293Clamp Mounting Type Free ArmFree Arm/Clamp Mounting TypeAngled LensApproximately 2800Full height 490Free Arm/Clamp Mounting Type10050/60HzLens Replaceable15–6024FPL27AXDouble angle lens. 3.5X angle lens

฿ 999,999,999.00

OTK MAGNIFIERS 1 Piece(s) Quote Stand-Type Magnifying Glass3.5-144X108293Clamp Mounting Type Free ArmFree Arm/Clamp Mounting TypeARApproximately 2800Full height 490Free Arm/Clamp Mounting Type10050/60HzLens Replaceable15–6024FPL27AXDouble angle lens. 3.5X angle lens

฿ 999,999,999.00

MAGNIFIER 1 Piece(s) Quote Accessory-NA---------------

Loading...

  1. 1