(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for simple inspections at mass production work sites and 100% inspections of blind holes and deep groove interiors.
Part Number |
---|
BORELOUPE-F |
BORELOUPE-ST |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Weight (g) | Product Dimensions (mm) | Specifications, description |
---|---|---|---|---|---|---|---|---|---|
฿ 55,125.00 ฿ 44,100.00 | OTK POUPE | 1 Piece(s) | 16 Day(s) | Free Arm/Clamp Mounting Type | 2000 | Full height 450 | Free Arm/Clamp Mounting Type | ||
฿ 999,999,999.00 | OTK POUPE | 1 Piece(s) | Quote | Clamp Stand Mounting Type | 1300 | Full height 350 | Clamp Stand Mounting Type |
Loading...
Product Type | Stand Magnifier | Magnification(x) | 2 / 3 | Lens Size(mm) | φ40 |
---|---|---|---|---|---|
Mounting Type | Clamp Mounting Type Free Arm | Effective Lens Diameter(mm) | ø40 (Glass Lens) | Light Source | LED |
Input Voltage(V) | 100 to 240 | Rated Frequency | 50/60Hz | Supplementary information | 2X, 3X Switchable Type (Line Magnification) |
Clampable Range(mm) | 15–60 | Power Consumption(W) | 3 |
How can we improve?
How can we improve?