1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wide Series Non-Dimming (LEKs Wide Series)

Wide Series Non-Dimming (LEKs Wide Series)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A circular fluorescent light type LED lamp is used for the light source. Provides strong support with a long product life and energy efficiency.

 
Part Number
LEKS-CFWIDEX2
LEKS-CFWIDEX3
LEKS-CFWIDEX4
LEKS-DWIDEX2
LEKS-DWIDEX3
LEKS-DWIDEX4
LEKS-MSWIDEX2
LEKS-MSWIDEX3
LEKS-MSWIDEX4
LEKS-STWIDEX2
LEKS-STWIDEX3
LEKS-STWIDEX4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Type Weight
(g)
Product Dimensions
(mm)
Specifications, description Box Dimensions
(mm)
Clampable Range
(mm)
Lamp Cord Length
(mm)
Overall Arm Length
(mm)
Magnet
(mm)

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 2Compact Free Arm/ Clamp Mounting Type3100 (Excluding Lens)Full height 460Compact Free Arm/ Clamp Mounting Type160×112×85H--680-

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 3Compact Free Arm/ Clamp Mounting Type3100 (Excluding Lens)Full height 460Compact Free Arm/ Clamp Mounting Type160×112×85H--680-

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 4Compact Free Arm/ Clamp Mounting Type3100 (Excluding Lens)Full height 460Compact Free Arm/ Clamp Mounting Type160×112×85H--680-

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 2Fixed box standNot Specified (Lens Not Included)Full height 320Fixed box stand-----

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 3Fixed box standNot Specified (Lens Not Included)Full height 320Fixed box stand-----

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 4Fixed box standNot Specified (Lens Not Included)Full height 320Fixed box stand-----

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 2Magnetic Stand TypeNot Specified (Lens Not Included)Full height 360Magnetic Stand Type160×112×85H-1000-60×125×55H

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 3Magnetic Stand TypeNot Specified (Lens Not Included)Full height 360Magnetic Stand Type160×112×85H-1000-60×125×55H

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 4Magnetic Stand TypeNot Specified (Lens Not Included)Full height 360Magnetic Stand Type160×112×85H-1000-60×125×55H

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 2Clamp Stand Mounting Type3100 (Excluding Lens)Full height 350Clamp Stand Mounting Type160×112×85H15–601000--

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 3Clamp Stand Mounting Type3100 (Excluding Lens)Full height 350Clamp Stand Mounting Type160×112×85H15–601000--

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 4Clamp Stand Mounting Type3100 (Excluding Lens)Full height 350Clamp Stand Mounting Type160×112×85H15–601000--

Loading...

  1. 1

Basic Information

Product Type Stand-Type Magnifying Glass Lens Size(mm) φ150 Outer Diameter(mm) φ250
Mounting Type Clamp Mounting Type Free Arm Series (type) Wide Input Voltage(V) 100 to 240
Rated Frequency 50/60Hz Supplementary information Lens Replaceable Power Consumption(W) 15
Standby Power(W) 0