1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Lighting Magnifier with Dimmer (LSK Series) (LSK-BX2)

OTK ILLUMINATED MAGNIFIERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • LED Lighting Magnifier with Dimmer (LSK Series)
  • LED Lighting Magnifier with Dimmer (LSK Series)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

LED lighting quality, long life performance, and environmental performance are excellent. High light quality and energy saving performance provide more powerful support.

 
Part Number
LSK-BX2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Lens Size
(mm)
Type Series (type) Weight
(g)
Product Dimensions
(mm)
Specifications, description Supplementary information Clampable Range
(mm)

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 2φ130Table Stand TypeRound4,400 (Excluding lens)Full height 308Table Stand TypeLens Replaceable-

Loading...

  1. 1

Basic Information

Product Type Stand-Type Magnifying Glass Outer Diameter(mm) φ263 Mounting Type Clamp Mounting Type Free Arm
Light Source LED Input Voltage(V) 100 to 240 Rated Frequency 50/60Hz
Power Consumption(W) 15