1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Lighting Magnifier without Dimmer (LSKs Series)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • LED Lighting Magnifier without Dimmer (LSKs Series)
  • LED Lighting Magnifier without Dimmer (LSKs Series)
  • LED Lighting Magnifier without Dimmer (LSKs Series)
  • LED Lighting Magnifier without Dimmer (LSKs Series)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 41,035.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

LED lighting quality, long life performance, and environmental performance are excellent. High light quality and energy saving performance provide more powerful support.

 
Part Number
LSKS-BWIDEX2
LSKS-BWIDEX3
LSKS-BWIDEX4
LSKS-BX2
LSKS-BX3SALE
LSKS-BX4
LSKS-BX6
LSKS-CFWIDEX2
LSKS-CFWIDEX4
LSKS-CFX2
LSKS-CFX3
LSKS-CFX4
LSKS-CFX6
LSKS-FWIDEX2
LSKS-FWIDEX3
LSKS-FWIDEX4
LSKS-FX2
LSKS-FX3
LSKS-FX4
LSKS-FX6
LSKS-STWIDEX2
LSKS-STWIDEX3
LSKS-STWIDEX4
LSKS-STX3
LSKS-STX4
LSKS-STX6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Lens Size
(mm)
Type Series (type) Weight
(g)
Product Dimensions
(mm)
Specifications, description Clampable Range
(mm)

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 2φ150Table Stand TypeWide3800 (Excluding Lens)Full height 321With Table Stand-

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 3φ150Table Stand TypeWide3800 (Excluding Lens)Full height 321With Table Stand-

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 4φ150Table Stand TypeWide3800 (Excluding Lens)Full height 321With Table Stand-

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 2φ130Table Stand TypeRound3800 (Excluding Lens)Full height 321With Table Stand-

฿ 41,035.00

฿ 32,828.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) 21 Day(s) 3φ130Table Stand TypeRound3800 (Excluding Lens)Full height 321With Table Stand-

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 4φ130Table Stand TypeRound3800 (Excluding Lens)Full height 321With Table Stand-

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 6φ105Table Stand TypeRound3800 (Excluding Lens)Full height 321With Table Stand-

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 2φ150Compact Free Arm/ Clamp Mounting TypeWide2900 (Excluding Lens)Full height 430Compact Free Arm/ Clamp Mounting Type15–60

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 4φ150Compact Free Arm/ Clamp Mounting TypeWide2900 (Excluding Lens)Full height 430Compact Free Arm/ Clamp Mounting Type15–60

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 2φ130Compact Free Arm/ Clamp Mounting TypeRound2900 (Excluding Lens)Full height 430Compact Free Arm/ Clamp Mounting Type15–60

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 3φ130Compact Free Arm/ Clamp Mounting TypeRound2900 (Excluding Lens)Full height 430Compact Free Arm/ Clamp Mounting Type15–60

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 4φ130Compact Free Arm/ Clamp Mounting TypeRound2900 (Excluding Lens)Full height 430Compact Free Arm/ Clamp Mounting Type15–60

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 6φ105Compact Free Arm/ Clamp Mounting TypeRound2900 (Excluding Lens)Full height 430Compact Free Arm/ Clamp Mounting Type15–60

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 2φ150Free Arm/Clamp Mounting TypeWide3100 (Excluding Lens)Full height 590Free Arm/Clamp Mounting Type15–60

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 3φ150Free Arm/Clamp Mounting TypeWide3100 (Excluding Lens)Full height 590Free Arm/Clamp Mounting Type15–60

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 4φ150Free Arm/Clamp Mounting TypeWide3100 (Excluding Lens)Full height 590Free Arm/Clamp Mounting Type15–60

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 2φ130Free Arm/Clamp Mounting TypeRound3100 (Excluding Lens)Full height 590Free Arm/Clamp Mounting Type15–60

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 3φ130Free Arm/Clamp Mounting TypeRound3100 (Excluding Lens)Full height 590Free Arm/Clamp Mounting Type15–60

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 4φ130Free Arm/Clamp Mounting TypeRound3100 (Excluding Lens)Full height 590Free Arm/Clamp Mounting Type15–60

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 6φ105Free Arm/Clamp Mounting TypeRound3100 (Excluding Lens)Full height 590Free Arm/Clamp Mounting Type15–60

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 2φ150Clamp Stand Mounting TypeWide2100 (Excluding Lens)Full height 350Clamp Stand Mounting Type15–60

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 3φ150Clamp Stand Mounting TypeWide2100 (Excluding Lens)Full height 350Clamp Stand Mounting Type15–60

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 4φ150Clamp Stand Mounting TypeWide2100 (Excluding Lens)Full height 350Clamp Stand Mounting Type15–60

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 3φ130Clamp Stand Mounting TypeRound2100 (Excluding Lens)Full height 350Clamp Stand Mounting Type15–60

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 4φ130Clamp Stand Mounting TypeRound2100 (Excluding Lens)Full height 350Clamp Stand Mounting Type15–60

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 6φ105Clamp Stand Mounting TypeRound2100 (Excluding Lens)Full height 350Clamp Stand Mounting Type15–60

Loading...

  1. 1

Basic Information

Product Type Stand-Type Magnifying Glass Outer Diameter(mm) φ263 Mounting Type Clamp Mounting Type Stand
Light Source LED Input Voltage(V) 100 to 240 Rated Frequency 50/60Hz
Supplementary information Lens Replaceable Power Consumption(W) 15