(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Chisel (With Side Blade)

Chisel (With Side Blade)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 804

  • Blade Width(mm)
    26
  • Overall Length(mm)
    235
  • Waist size
    26x7
  • Side blade length
    30
  • Note
    The striking head has been subjected to electrical induction quenching treatment according to ISO, DIN standard, therefore safety has been improved. The body has a powder coating that is easy to grip and serves to protect the surface. The blade tip can be reground, leading to cost savings.
  • Mass(g)
    260
Part Number
804
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,404.00

HAND TOOLS 10 Piece(s) 92 Day(s)

Basic Specifications

  • Blade Width(mm)
    26
  • Overall Length(mm)
    235
  • Waist size
    26x7
  • Side blade length
    30
  • Note
    The striking head has been subjected to electrical induction quenching treatment according to ISO, DIN standard, therefore safety has been improved. The body has a powder coating that is easy to grip and serves to protect the surface. The blade tip can be reground, leading to cost savings.
  • Mass(g)
    260

Product Description

[Features]
· The use of PB's original special steel makes the cutting edge extremely sturdy.
· The body is powder coated, for easy gripping and surface protection.

Specifications of 804

  • Blade Width(mm)
    26
  • Overall Length(mm)
    235
  • Waist size
    26x7
  • Side blade length
    30
  • Note
    The striking head has been subjected to electrical induction quenching treatment according to ISO, DIN standard, therefore safety has been improved. The body has a powder coating that is easy to grip and serves to protect the surface. The blade tip can be reground, leading to cost savings.
  • Mass(g)
    260
Part Number
804
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,404.00

HAND TOOLS 10 Piece(s) 92 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1