(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Chisel (Long Type)

Chisel (Long Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 469.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
825-1
825-3
825-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Waist size Mass
(g)

฿ 469.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 200 6.5 49

฿ 588.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 250 8 92

฿ 707.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 250 10 143

Basic Specifications

  • Note
    The striking head has been subjected to electrical induction quenching treatment according to ISO, DIN standard, therefore safety has been improved. The body is chrome-plated, easy to grip, and has a finish that is pleasant to the eye.

Product Description

[Features]
· The use of PB's original special steel makes the cutting edge extremely sturdy.
· The body is chrome-plated, easy to grip, and has a visually pleasant finish.

Part Number
825-1
825-3
825-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Waist size Mass
(g)

฿ 469.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 200 6.5 49

฿ 588.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 250 8 92

฿ 707.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 250 10 143

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1