(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Chisel, Scraper

Chisel, Scraper

You can add up to 6 items to the comparison list.

Loading...

Specifications of 674-8-145

  • Blade Width(mm)
    24
  • Overall Length(mm)
    255
  • Blade tip thickness(mm)
    2
  • Shaft length
    145
  • Trusco Code
    829-0355
  • Mass(g)
    146
Part Number
674-8-145
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,649.31

PBS HAND TOOL 1 Piece(s) 5 Day(s)

Basic Specifications

  • Blade Width(mm)
    24
  • Overall Length(mm)
    255
  • Blade tip thickness(mm)
    2
  • Shaft length
    145
  • Trusco Code
    829-0355
  • Mass(g)
    146

Product Description

Seal scraper with easily gripped multi-craft handle.

Specifications of 674-8-145

  • Blade Width(mm)
    24
  • Overall Length(mm)
    255
  • Blade tip thickness(mm)
    2
  • Shaft length
    145
  • Trusco Code
    829-0355
  • Mass(g)
    146
Part Number
674-8-145
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,649.31

PBS HAND TOOL 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1