(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sprayer, Pressure Accumulation Type Atomizer Capacity (L) 1/5

Sprayer, Pressure Accumulation Type Atomizer Capacity (L) 1/5

You can add up to 6 items to the comparison list.

Loading...

Specifications of TYPE89

  • Product Model
    Sprayer (Pressure Accumulating Type)
  • Type
    Pressure Accumulating Type Sprayer
  • Capacity (L)
    1
  • Maximum Usage Pressure(bar)
    3
  • Dimensions : L x W x H(mm)
    155×260×300
  • Mass(kg)
    0.8
  • Equipment Contents / Accessories
    Tank: Polyethylene, Pump: Brass, Seal: Viton, Nozzle: Variable Nozzle with Hinge
  • Usable Liquids
    Neutral to Alkaline, Guidelines for Usage: pH 5-10, Oil Resistant Specifications
  • Features
    The tip of the nozzle is a handy type bent at a hinge so that you can easily spray it on necessary parts.
  • Use
    For internal cleaning and lubrication of machine for machine maintenance, coating of coolant and anti-rust, sanitary related, disinfection, prevention.
Part Number
TYPE89
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,826.00

SPRAYERS 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Model
    Sprayer (Pressure Accumulating Type)
  • Type
    Pressure Accumulating Type Sprayer
  • Capacity (L)
    1
  • Maximum Usage Pressure(bar)
    3
  • Dimensions : L x W x H(mm)
    155×260×300
  • Mass(kg)
    0.8
  • Equipment Contents / Accessories
    Tank: Polyethylene, Pump: Brass, Seal: Viton, Nozzle: Variable Nozzle with Hinge
  • Usable Liquids
    Neutral to Alkaline, Guidelines for Usage: pH 5-10, Oil Resistant Specifications
  • Features
    The tip of the nozzle is a handy type bent at a hinge so that you can easily spray it on necessary parts.
  • Use
    For internal cleaning and lubrication of machine for machine maintenance, coating of coolant and anti-rust, sanitary related, disinfection, prevention.

Product Description

[Applications]
It can be used for spraying chemicals.
[Features]
Uses highly chemical-resistant packing that can be used in acids and alkalis.

Specifications of TYPE89

  • Product Model
    Sprayer (Pressure Accumulating Type)
  • Type
    Pressure Accumulating Type Sprayer
  • Capacity (L)
    1
  • Maximum Usage Pressure(bar)
    3
  • Dimensions : L x W x H(mm)
    155×260×300
  • Mass(kg)
    0.8
  • Equipment Contents / Accessories
    Tank: Polyethylene, Pump: Brass, Seal: Viton, Nozzle: Variable Nozzle with Hinge
  • Usable Liquids
    Neutral to Alkaline, Guidelines for Usage: pH 5-10, Oil Resistant Specifications
  • Features
    The tip of the nozzle is a handy type bent at a hinge so that you can easily spray it on necessary parts.
  • Use
    For internal cleaning and lubrication of machine for machine maintenance, coating of coolant and anti-rust, sanitary related, disinfection, prevention.
Part Number
TYPE89
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,826.00

SPRAYERS 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1