1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Powerful Black Marker for Packaging

ADHESIVE CLOTH TAPES

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Powerful Black Marker for Packaging
  • Powerful Black Marker for Packaging
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 81.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be even used to write on packages without crafting tape, OPP tape, or cloth tape.
· Plain black that is easy to see and clear, even when written on transparent materials.
· Uses a newly developed oil-based pigment blended with special additives that do not easily rub off.
· Complies with Green Purchasing Law.

Features

●You can write on craft tape, OPP tape, cloth tape without repelling.
●Clear and clearly understandable black even if written on a transparent raw material.

Specification

●Shaft Diameter x Thickness x Total Length(mm):19 x 22.3 x 125.7
●SPQ(piece):10
●Color: Black
●Character Size: Medium
●Type: Round Core

Materials

●Shaft Materials: Recycled Polypropylene
●Oily Pigment Ink
Part Number
PTNMK24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 81.00

ADHESIVE CLOTH TAPES 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Model Industrial Marker Color Black Character Size Regular
Shaft Diameter(mm) 19 Thickness(mm) 22.3 Overall Length(mm) 125.7
Trusco Code 342-6793 Mass(g) 20.9 Material (Body) Oil-based Pigment Ink and Shaft Material: Recycled PP

Please check the type/dimensions/specifications of the part PTNMK24 in the Powerful Black Marker for Packaging series.