1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Keyless Drill Chuck (Hybrid Type)

DRILL CHUCKS

Keyless Drill Chuck (Hybrid Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,096.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Dual purpose type with keyless specification and release key.
· When the drill seizes and cannot be readily removed, the impact rotation of an impact screwdriver allows removal.
· A release key can also be used.
[Applications]
· Drilling work using a drill attached to a rechargeable driver, and abrasive operation using a mounted wheel.

Features

●Dual purpose type with keyless specification and release key.
●Can be removed by impact rotation of the impact screwdriver when the drill bites and it can not be removed.

Specification

●Chuck Capacity(mm):1.5 to 10
●Total Length(mm):100
●SPQ(piece):6
Part Number
TKC-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,096.67

DRILL CHUCKS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Electric drill Chuck capacity(mm) 1.5 to 10 Mass 329(g)
Overall Length(mm) 100 Trusco Code 270-9422 Features It is a dual purpose type with keyless specification and release key. When the drill seizes and cannot be removed, it can be removed by impact rotation of an impact screwdriver.

Please check the type/dimensions/specifications of the part TKC-200 in the Keyless Drill Chuck (Hybrid Type) series.