1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Pin Vise Bit (Small Diameter Drill Chuck)

SFG DRILL CHUCKS POWER TOOL

Pin Vise Bit (Small Diameter Drill Chuck)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 584.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Suitable for construction work, interior work, and electrical work
・ It can be used for drilling ultra-fine drills
[Applications]
・ Suitable for construction work, interior work, and electrical work

Features

●Suitable for construction work, interior work, electrical construction related.
●Can be used to drill very fine drill.

Specification

●Collet Capacity(mm):0.7 to 1.8, 1.9 to 3.0
●Shaft Across-flats(mm):6.35
●Total Length(mm):48

Accessories

●Collet 0.7 to 1.8mm, 1.9 to 3.0mm each 1 piece
Part Number
PAS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 584.00

SFG DRILL CHUCKS POWER TOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Electric drill Overall Length(mm) 48 Collet Capacity(mm) 0.7~1.8、1.9~3.0
Trusco Code 212-2855 Shaft opposite side(mm) 6.35 Features It is suitable for construction work, interior work and electric work. It can be used for drilling using a very fine drill.
Accessory Collet 0.7-1.8 mm, 1.9-3.0 mm x 1 pc Each Mass(g) 28

Please check the type/dimensions/specifications of the part PAS in the Pin Vise Bit (Small Diameter Drill Chuck) series.