1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Keyless Drill Chuck

SFG DRILL CHUCKS POWER TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Keyless Drill Chuck
  • Keyless Drill Chuck
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,039.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Drilling and polishing work can be done by attaching various tip tools.
· Tip tool can be smoothly detached with the unlock mechanism.
· Keyless type.
· Chuck adapter drive is hexagonal 6.35 mm.
[Applications]
· Optimal for woodwork hole drilling, sandpaper polishing work with shaft, and chamfering work with a grindstone with shaft.

Part Number
CR-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipChuck capacity
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

฿ 1,039.22

SFG DRILL CHUCKS POWER TOOL 1 Piece(s) 5 Day(s) 1.0~10.0107398-1495220

Loading...

  1. 1

Basic Information

Product Type Electric drill Features Drilling and grinding work can be done by attaching various tip tools. With the unlock function it is possible to smoothly detach the tip tool. It is a keyless type. The chuck adapter insertion angle is hexagonal 6.35 mm.

Please check the type/dimensions/specifications of the part CR-10 in the Keyless Drill Chuck series.

Products with similar specification

Part Number
CR-13
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipChuck capacity
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

฿ 1,254.90

1 Piece(s) 5 Day(s) 1.5 to 13115401-4081340