1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

drill chuck with key

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 855.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Drilling and polishing work can be done by attaching various tip tools.
· With chuck key.
· Chuck adapter drive is hexagonal 6.35 mm.
[Applications]
· For drilling using a drill attached to a rechargeable driver, polishing using a shaft grindstone, etc.

Features

●Drilling and polishing work can be performed by attaching various tipped tools.
●Equipped with chuck key.
●Chuck adapter insertion angle is hexagonal 6.35mm.

Specification

●SPQ(piece):6
Part Number
JB-10
JB-13
JB-65
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipChuck capacity
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

฿ 1,153.34

DRILL CHUCKS 1 Piece(s) 1 Day(s) 1.0~10.083212-2278196

฿ 1,468.34

DRILL CHUCKS 1 Piece(s) 3 Day(s) 2.0 to 13.093212-2286362

฿ 855.00

DRILL CHUCKS 1 Piece(s) 3 Day(s) 1.2 to 6.576212-2260146

Loading...

  1. 1

Basic Information

Product Type Electric drill Features Drilling and grinding work can be done by attaching various tip tools. A chuck key is attached. The chuck adapter insertion angle is hexagonal 6.35 mm.