1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chargeable Drill Driver (21.6 V), Main Body Only (Part Number)

PAN RECHARGEABLE DRILL DRIVERS

Chargeable Drill Driver (21.6 V), Main Body Only
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 12,466.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· ø160 mm core drill can bore approximately 65 holes.
· Dustproof and water-resistant IP56 standard compliance. (*With unit and battery installed. Not for each individual unit.)
· Lightens the workload in woodwork drilling and screw tightening.
[Applications]
· Screw tightening: Construction industry, interior work, electric construction work, pipe construction industry, sash industry, sheet metal industry.

Part Number
EZ7460X-B SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,466.00

฿ 11,885.08

PAN RECHARGEABLE DRILL DRIVERS 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Rechargeable Y Weight(g) 1590 Sales Set Content Main Unit Only
Details Type Main Unit Only No load rotation speed: High speed(min-1) 350~1500 No load rotation speed: Low speed(min-1) 100~400
Maximum Tightening Torque, High Speed(N·m) 12 Maximum Tightening Torque, Low Speed(N·m) 40 Trusco Code 422-9215
Features The φ160 mm core drill can bore approximately 65 holes. Compliant with dust-proof, water-proof IP56 standards. (*Complete with body and battery. Not supplied as individual parts.) Makes light work of wood drilling and bolt fastening. Accessory Lithium-Ion Battery Pack (EZ9L61), Charger (EZ0L81), Plastic Case (EZ9644), Driver Bit #2 Specifications 2-stage speed switching, white LED light, keyless chuck (φ1.5-13.0 mm)
Screw Tightening Capability Wood Screw (Fir) (φ 4.1 x 65 mm) x Approx. 400 pcs (L-mode) / (φ 8 x 75 mm) x Approx. 170 pcs (L-mode) Drilling Capacity Woodwork (Fir) (φ 18 x 120 mm) x 110 pcs (H-Mode)