1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chargeable Drill Driver (7.2 V), Main Body Only

PAN RECHARGEABLE DRILL DRIVERS

Chargeable Drill Driver (7.2 V), Main Body Only
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,964.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Equipped with a smooth 21-step clutch.
· Main unit and battery pack are an ultra-lightweight 630 g combined weight.

Part Number
EZ7420X-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,964.73

PAN RECHARGEABLE DRILL DRIVERS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Rechargeable Y Weight(g) 450 Sales Set Content Main Unit Only
Details Type Main Unit Only No load rotation speed: High speed(min-1) 0~900 No load rotation speed: Low speed(min-1) 0–300
Maximum Tightening Torque, High Speed(N·m) 2.0 Maximum Tightening Torque, Low Speed(N·m) 6.0 Bit Opposite Sides 6.35mm
Trusco Code 422-9142 Features Equipped with a smooth 21-step clutch. Ultra lightweight with the unit and battery pack weighing a mere 630 g. T-shaped for ease of use with a slim grip that is easy to hold. Uses an integrated ring hook that prevents it from falling when linked to a carabiner. Accessory Lithium-Ion Battery Pack (EZ9L20) x 2, Rapid Charger (EZ0L20)
Continuous operation standard workload (1 charge) Small Screw / Iron (M4 x 10 mm with Spring Washer), Approx. 2,300 Pieces Fastening Ability Oregon Pine (φ3.8 x 25 mm) Approximately 270 pcs, Tex Screws, Iron (φ4 x 13 mm ±0.8 mm) Approximately 140 pcs Drilling Capacity Woodwork: 4.1 mm, Metalwork: 8 mm
Charge time 35 Minutes (Usable Charge), 60 Minutes (Full Charge)

Please check the type/dimensions/specifications of the part EZ7420X-B in the Chargeable Drill Driver (7.2 V), Main Body Only series.