1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Chargeable Drill Driver (14.4 V), Main Body Only

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,756.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Features a built-in motor protection system OPS and can be used securely for long time continuous operation. (High-temperature motor shutoff / High-temperature lamp lighting)
· Dustproof and water-resistant IP56 standard compliance. (*With unit and battery installed. Not for each individual unit.)
[Applications]
· Screw tightening: Construction industry, interior work, electric construction work, pipe construction industry, sash industry, sheet metal industry.

Part Number
EZ7441X-B
EZ7441X-H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Trusco Code

฿ 8,756.59

PAN RECHARGEABLE DRILL DRIVERS 1 Piece(s) 10 Day(s) Black422-9151

฿ 11,647.00

PAN RECHARGEABLE DRILL DRIVERS 1 Piece(s) 19 Day(s) Gray422-9169

Loading...

  1. 1

Basic Information

Rechargeable Y Weight(g) 1180 Sales Set Content Main Unit Only
Details Type Main Unit Only No load rotation speed: High speed(min-1) 200~1400 No load rotation speed: Low speed(min-1) 70~400
Max. Tightening Torque(N·m) 28 Features Best in class drilling capability. High capacity, with a new battery pack installed (LS 4.2 Ah). Long life with significantly improved operating performance. Accessory Lithium-Ion Battery Pack (EZ9L45) x 2, Charger (EZ0L81), Plastic Case (EZ9646)
Fastening Ability High Speed Mode: High Speed Mode: Wood Screw, Oregon Pine (φ4.1 x 25 mm) Approximately 1,200, Hole Boring: High Speed Mode Wood, Oregon Pine (φ18 x 120 mm) Approximately 95 Charge time 38 Minutes (Usable Charge), 54 Minutes (Full Charge)