1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Screwdriver for Small Screw (Transformer-Less Type)_Lever Start

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Electric Screwdriver for Small Screw (Transformer-Less Type)_Lever Start
  • Electric Screwdriver for Small Screw (Transformer-Less Type)_Lever Start
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 13,530.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Input can be connected directly to 100 VAC.
· Torque control is steplessly adjustable.

Part Number
VZ-1510
VZ-1820
VZ-3007SALE
VZ-3012SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNo load rotation speed
(min-1)
Compatible Screw Small Screw
(mm)
Compatible Screw Tapping Screw
(mm)
Overall Length
(mm)
Output torque
(N·m)
Capacity
(Ah)
Trusco Code

฿ 15,055.00

ELECTRIC SCREWDRIVERS 1 Piece(s) 5 Day(s) 10002.0–4.02.0~3.02360.15~1.5497290-1722

฿ 13,530.00

HIO ELECTRIC SCREWDRIVERS 1 Piece(s) 5 Day(s) 20002.6~4.02.6~3.02760.40~1.8660290-1749

฿ 13,530.00

฿ 11,271.84

HIO ELECTRIC SCREWDRIVERS 1 Piece(s) 10 Day(s) 7003.0~5.03.0–4.02760.90~3.0660290-1757

฿ 18,116.93

฿ 15,700.13

HIO ELECTRIC SCREWDRIVERS 1 Piece(s) 12 Day(s) 12003.0~5.03.0–4.02760.90~3.0660290-1781

Loading...

  1. 1

Basic Information

Rechargeable N Sales Set Content Main Unit Only Cord Length 3m 
Power Consumption(W) 75 Power Supply(V) AC100 Features Input can be directly connected to 100 VAC. Torque control is stepless.
Accessory Bit Carbon Brush Flat 2P Conversion Plug Specifications Lever Start Type