1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Electric Screwdriver for Small Screw (Transformer-Less Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Electric Screwdriver for Small Screw (Transformer-Less Type)
  • Electric Screwdriver for Small Screw (Transformer-Less Type)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 19,820.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Input can be connected directly to 100 VAC.
· Torque control is steplessly adjustable.

 
Part Number
VZ-3007PS
VZ-4506PSSALE
VZ-4506X-S-100VSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetails Type No load rotation speed
(min-1)
Output torque
(N·m)
Trusco Code

฿ 23,040.00

HIO ELECTRIC SCREWDRIVERS 1 Piece(s) 14 Day(s) Push Start Type7000.90~3.0290-1765

฿ 19,820.00

฿ 14,718.33

HIO ELECTRIC SCREWDRIVERS 1 Piece(s) Same day Push Start Type6001.00~4.5290-2419

฿ 31,205.00

฿ 24,964.00

HIO ELECTRIC SCREWDRIVERS 1 Piece(s) 25 Day(s) Lever Start Type6001.00~4.5-

Loading...

  1. 1

Basic Information

Rechargeable N Sales Set Content Main Unit Only Compatible Screw Small Screw(mm) 3.0~5.0
Compatible Screw Tapping Screw(mm) 3.0–4.0 Overall Length(mm) 280 Cord Length 3m 
Power Consumption(W) 40 Power Supply(V) AC100 Features Input can be directly connected to 100 VAC. Torque control is stepless.
Accessory Bit, Carbon Brush, Flat 2P Conversion Plug