Automatic screw feeder "Nejitaro II"

Brand :
HIOS

Caution

    Product Description

    A screw feeder that stably arranges screws and feeds them speedily.
    [Features]
    ·Significantly improved work efficiency at production sites.
    ·Supports 3 types of screw diameters with 1 unit by replacing rails.
    ·Large-capacity approximately 150CC screws are stocked.
    ·Compatible with suction type (for automatic machines).
    [Applications]
    ·An automatic screw alignment machine for tightening screws in the manufacturing process.

    Features

    ●Supports 2 types of screws. Easy to use, screw supply is smooth.
    ●Rail exchange is possible. (HS-30 is not applicable) 
    ●Can correspond to the standard bit of each manufacturer.

    Specification

    ●Screw Capacity(cc):150
    ●W x D x H(mm):130 x 215 x 136
    ●SPQ(piece):1
    ●Power: AC100V (50/60Hz) DC12V 500mA
    ●Applicable Screw Neck Length: Up to 18mm in length
    ●Protection/Restoration Circuit: Motor Overload Stop, Power Supply Reverse Connection Circuit
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Automatic screw feeder "Nejitaro II" | HIOS | MISUMI Thailand