1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Supply for Electric Screwdrivers (1 Unit Power Supply) (Part Number)

POWER SUPPLY FOR SCREWDRIVERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,293.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Brushless screwdriver (BL Series) single-unit power supply.

 
Part Number
T-70BL SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,293.00

฿ 4,700.47

POWER SUPPLY FOR SCREWDRIVERS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Rechargeable N Sales Set Content Main Unit Only Height(mm) 52
Width(mm) 88 Depth(mm) 210 Input Power Supply(V) AC 100–240
Mass(g) 830 Power Consumption(W) 70 Trusco Code 290-1676
Compatible Model BL-2000、BL-3000、BL-5000、BL-7000 Features Brushless Screwdriver (BL Series) single-unit power supply. Accessory Flat, 2-pin conversion plug×1, bracket×2, mounting screw×4
Secondary output Hi/Lo 2-stage switching AC Cord Length 1.8 m (Inlet Cord)

Please check the type/dimensions/specifications of the part T-70BL in the Power Supply for Electric Screwdrivers (1 Unit Power Supply) series.