1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Electric Screwdriver for Precision Small Screw (Brush-Less / Both Starting Type)

Electric Screwdriver for Precision Small Screw (Brush-Less / Both Starting Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20,310.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Using a brushless motor ensures that there is no exhaust of materials which may affect electronic components.
· Motor will barely produce heat even after continuous use.

Part Number
BL-5000
BL-7000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNo load rotation speed
(min-1)
Compatible Screw Small Screw
(mm)
Compatible Screw Tapping Screw
(mm)
Overall Length
(mm)
Cord Length Output torque
(N·m)
Mass
(g)
Trusco Code Bit Diameter
(mm)

฿ 20,310.77

HIO ELECTRIC SCREWDRIVERS 1 Piece(s) 19 Day(s) 590~9002.0~3.02.0~3.02071.5m0.2~1.2360290-16414

฿ 22,793.00

HIO ELECTRIC SCREWDRIVERS 1 Piece(s) 5 Day(s) 630~9602.6~5.02.6~4.02392.0m0.7~2.8640290-1650HIOS5 / Opposite Side 5

Loading...

  1. 1

Basic Information

Rechargeable N Sales Set Content Main body with cord Antistatic Corresponds To
Features Using a brushless motor ensures that there is no exhaust from materials which may affect electronic components. Motor will barely produce heat even after continuous use. Accessory Bit, Driver Cord, Hexagonal L Type Wrench Specifications Carbon Brush-Less