1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Screwdriver for Precision Small Screw (Brush-Less)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Electric Screwdriver for Precision Small Screw (Brush-Less)
  • Electric Screwdriver for Precision Small Screw (Brush-Less)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,694.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A driver with improved durability and stability due to the use of an ultra-strong brushless motor.
[Features]
·Maintains a clean environment with no emissions of carbon particles.
·Significantly improved durability and significantly reduced maintenance costs.
·The temperature rise of the motor is suppressed by about 30%, reducing troubles caused by heat generation.
·High-speed rotation shortens the tightening time and improves work efficiency.
·Anti-static specifications.
[Applications]
·Tightening screws for precision equipment, etc.
·Work in a cleanroom.

Part Number
BL-2000
BL-3000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNo load rotation speed
(min-1)
Compatible Screw Small Screw
(mm)
Compatible Screw Tapping Screw
(mm)
Overall Length
(mm)
Cord Length Antistatic Output torque
(N·m)
Mass
(g)
Trusco Code Accessory Bit Diameter
(mm)

฿ 17,838.00

ELECTRIC SCREWDRIVERS 1 Piece(s) Same day 650~9901.0~2.31.0~2.01722.0mAntistatic Countermeasures Applied0.02~0.20254290-1668Bit, Driver Cord, Torque Adjustment Spring: 1 x YellowBios Shank H4⊕#0φ2.0 mm x 40 mm / Bios Shank H4⊕#0φ2.5 mm x 40 mm each 1 pc

฿ 16,694.00

HIO ELECTRIC SCREWDRIVERS 1 Piece(s) 5 Day(s) 680~9801.7~2.32.0~2.31921.5mOP-available (Cord for BL-3000ESD)0.20~0.55320290-1633Bit, Driver Cord, Torque Adjustment Spring: NoneBios Shank H4⊕#0φ2.5 mm x 40 mm / Bios Shank H4⊕#1φ4 mm x 40 mm each 1 pc

Loading...

  1. 1

Basic Information

Rechargeable N Sales Set Content Main body with cord Features Using a brushless motor ensures that there is no exhaust from materials which may affect electronic components. Three-year warranty within Japan. Little need for maintenance.
Dedicated controller T-45BL/T-70BL