(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Low voltage, direct current type safety equipment for peace of mind during use.
Part Number |
---|
CL-2000 |
CL-3000 |
CL-4000 |
CL-6500 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | No load rotation speed (min-1) | Compatible Screw Small Screw (mm) | Compatible Screw Tapping Screw (mm) | Overall Length (mm) | Cord Length | Output torque (N·m) | Mass (g) | Power Consumption (W) | Trusco Code | Accessory | Bit Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,294.00 ฿ 10,611.87 | ELECTRIC SCREWDRIVERS | 1 Piece(s) | 10 Day(s) | Low Torque Type | 490~ 680 | 1.0~2.3 | 1.0~2.0 | 166 | 1.5m | 0.02~0.20 | 200 | 18 | 290-1536 | Screwdriver Accessories, Hios Special Bits x 2, Torque Adjustment Spring: x 1 Yellow | Bios Shank H4⊕#0φ2.0 mm x 40 mm / Bios Shank H4⊕#0φ2.5 mm x 40 mm each 1 pc | ||
฿ 15,737.00 ฿ 9,555.51 | ELECTRIC SCREWDRIVERS | 1 Piece(s) | Same day | Low Torque Type | 670~1000 | 1.0~2.0 | 1.0–1.7 | 183 | 1.5m | 0.03~0.20 | 350 | 18 | 290-1552 | Screwdriver Accessories, Hios Special Bits x 2, Torque Adjustment Spring: x 1 Yellow | Bios Shank H4⊕#0φ2.0 mm x 40 mm / Bios Shank H4⊕#0φ2.5 mm x 40 mm each 1 pc | ||
฿ 14,805.00 ฿ 13,620.60 | HIO ELECTRIC SCREWDRIVERS | 1 Piece(s) | 1 Day(s) | Low Torque Type | 690~1000 | 1.4~2.6 | 1.4–2.3 | 183 | 1.5m | 0.10~0.55 | 380 | 18 | 290-1579 | Screwdriver Accessories, Hios Special Bits x 2, Torque Adjustment Spring: x 1 Yellow | Bios Shank H4⊕#0φ2.5 mm x 40 mm / Bios Shank H4⊕#1φ4 mm x 40 mm each 1 pc | ||
฿ 17,095.39 ฿ 11,240.22 | HIO ELECTRIC SCREWDRIVERS | 1 Piece(s) | 10 Day(s) | Standard Type | 600~900 | 2 to 4 | 2.0~3.0 | 235 | 2m | 0.3~1.6 | 660 | 25 | 290-1561 | Screwdriver Accessories, Hios Special Bits x 2, Torque Adjustment Spring: x 1 White | Bios Shank H5⊕#1φ5 mm x 60 mm / Bios Shank H5⊕#2φ5 mm x 60 mm each 1 pc |
Loading...
Rechargeable | N | Sales Set Content | Main Unit Only | Features | Low voltage, direct current type safety equipment for peace of mind during use. |
---|---|---|---|---|---|
Specifications | Lever Start Type | Dedicated controller | CLT-60/CLT-100 (Sold Separately) |
How can we improve?
How can we improve?