1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Electric Screwdriver for Small Screw (Brush-Less / Transformer-Less Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 17,532.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Using a brushless motor ensures that there is no exhaust of materials which may affect electronic components.
· Long life is achieved.

 
Part Number
VB-1820PS
VB-3012PSSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNo load rotation speed
(min-1)
Compatible Screw Small Screw
(mm)
Compatible Screw Tapping Screw
(mm)
Output torque
(N·m)
Trusco Code

฿ 17,532.00

HIO ELECTRIC SCREWDRIVERS 1 Piece(s) 31 Day(s) 20002.6~4.02.6~3.00.4~1.8310-3749

฿ 21,700.00

฿ 20,343.75

HIO ELECTRIC SCREWDRIVERS 1 Piece(s) 10 Day(s) 12003.0~5.03.0–4.00.5~3.0310-3757

Loading...

  1. 1

Basic Information

Rechargeable N Sales Set Content Main Unit Only Overall Length(mm) 286
Cord Length 3m  Mass(g) 750 Power Consumption(W) 23
Power Supply(V) AC100 Features Using a brushless motor ensures that there is no exhaust from materials which may affect electronic components. Long life is achieved. Accessory Bit, Flat 2P Conversion Plug, Adjustment + Screws
Specifications Lever Start Type