Nice Mighty Step Drill (2-Pc. Blade Titanium Coating Type), Shank Diameter 6.35 mm

Brand :
TRUSCO
Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
[Features]
· Titanium coating with excellent heat resistance provides a long service life.
· Since the tip has been given a thinning finish, it bites in lightly and does not cause point misalignment.
[Applications]
· Work materials: Iron plate, copper plate (up to 2 mm), aluminum plate, wood, resin (3 to 4 mm), stainless steel plate (up to 1 mm).
Features
●Titanium coating with excellent heat resistance and has a long life.●Since it comes with leading edge thinning, biting is light and there is no point misalignment.
Usage
●Work Material: Iron Plate, Copper Plate(up to 2mm), Aluminum Plate, Wood, Resin(up to 3 to 4mm), Stainless Steel Plate(up to 1mm).Specification
●Shank Diameter(mm):6.35●SPQ(piece):10
●Surface Treatment: Titanium Coating