1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

"Nice Mighty Hex-Shaft Adapter" (for φ10 Shank)

STEP DRILLS

"Nice Mighty Hex-Shaft Adapter" (for φ10 Shank)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,372.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Converts Nice Mighty (φ10 shank) to a hexagonal shaft (6.35 mm) in a single operation.
· Commercially available driver bit is used for adapter hexagonal shaft side.
· Also allows exchange of commercially available driver bits with a single touch.
[Applications]
· Electric drill.

Part Number
TNM-HEX
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,372.78

STEP DRILLS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

shank diameter(mm) 6.35 Overall Length(mm) 107 Features Commercially available driver bit is used for adapter hexagonal shaft side.
Trusco Code 391-1632 Mass(g) 115 Application Electric drill
Material Carbon Steel Set Content Screwdriver bit