1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nice Mighty Step Drill (2-Pc. Blade Type), Shank Diameter 10 mm

Nice Mighty Step Drill (2-Pc. Blade Type), Shank Diameter 10 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,159.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Prevents rust from forming on the blade thanks to the black oxide surface finishing.
· Since the tip has been given a thinning finish, it bites in lightly and does not cause point misalignment.
[Applications]
· Work materials: Iron plate, copper plate (up to 2 mm), aluminum plate, wood, resin (3 to 4 mm), stainless steel plate (up to 1 mm).

Part Number
NMS-21
NMS-24
NMS-25
NMS-27
NMS-35
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStep width
(mm)
Number of Steps
(Level)
Drilling Dimensions
(φ mm)
Trusco Code Mass
(g)

฿ 2,159.00

STEP DRILLS 1 Piece(s) 1 Day(s) 595、7、9、11、13、15、17、19、21138-448170

฿ 2,490.00

STEP DRILLS 1 Piece(s) 1 Day(s) 4106, 8, 10, 12, 14, 16, 18, 20, 22, 24 (with safety stopper)138-4503120

฿ 3,126.00

STEP DRILLS 1 Piece(s) 12 Day(s) 4115、7、9、11、13、15、17、19、21、23、25138-452080

฿ 3,781.00

STEP DRILLS 1 Piece(s) 1 Day(s) 4126、8、10、12、14、16、18、20、22、24、26、27174-9528105

฿ 3,699.00

STEP DRILLS 1 Piece(s) 17 Day(s) 3135, 13, 15, 17, 19, 21, 23, 25, 27, 29, 31, 33, 35 (W/ safety stopper)138-4546203

Loading...

  1. 1

Basic Information

shank diameter(mm) 10 Surface Treatment Black oxide finish work material Iron Panel, Copper Panel (up to 2 mm), Aluminum Panel, Wood, Plastic (up to 3-4 mm), Stainless Steel Panel (up to 1 mm)
Material Cobalt HSS Accessory Cutting Oil