"Nice Mighty Spiral Step Drill" (Hex-Shaft 3-Flute Titanium-Coated Type)

Caution
Product Description
[Features]
· The change from 2-flute to 3-flute achieves light and speedy hole drilling, hole expansion and stable sharpness without chattering.
· A 3-flute type that mitigates the burden on the cutting edge and increases the service life of the blade. It discharges chips quickly and reduces welding.
· The 3-flute tip and thinning finish provide quick through work with no center misalignment.
· Consists of many professional specifications and sizes, frequently used on worksites.
[Applications]
· Work materials: Iron plate, copper plate, galvalume (up to 2 mm), aluminum plate, wood, resin (up to 3 mm), stainless steel plate (up to 1 mm).
Features
●With 3 blades, the burden on the cutting edge is reduced and the blade life becomes longer. The discharge of chips is quick and welding is reduced.●3 edge blades, with no center deviation in thinning processing, penetration is quick.
Usage
●Work Material: Iron Plate, Copper Plate, Galvalume(up to 2mm), Aluminum Plate, Wood, Resin(up to 3mm), Stainless Steel Plate(up to 1mm).Specification
●Shank Diameter(mm):6.35●SPQ(piece):10
●Surface Treatment: Titanium Coating