1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Chisel CHPA-FC35 (Part Number)

AIC AIR TOOL

Flat Chisel CHPA-FC35
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 690.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Select in accordance with the air hammer socket (circular type / hexagonal).
· For removing tiles, paint, etc.

 
Part Number
CHPA-FC35
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 690.97

AIC AIR TOOL 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Product Model Other Related Parts Bit Type 10mm Type Hexagonal Insertion
Format Flat Chisel (1 Piece), 35 mm Width

Please check the type/dimensions/specifications of the part CHPA-FC35 in the Flat Chisel CHPA-FC35 series.