1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Hammer (Hex Shaft) TLX9803

AIC AIR TOOL

Air Hammer (Hex Shaft) TLX9803
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,586.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Replace the hammer bit for crushing concrete and stripping tiles and paint.

 
Part Number
TLX9803
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,586.00

AIC AIR TOOL 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Product Model Air Hammer Air Consumption(m3/min) 170 Operating Air Pressure(Mpa) 0.6
Hammer Bit Size(mm) 10 (hexagonal) Number of Blows(Hits/min) 4500 Body Size(Length x Depth x Height) 148×50×155
Mass(g) 950

Please check the type/dimensions/specifications of the part TLX9803 in the Air Hammer (Hex Shaft) TLX9803 series.