1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Ratchet Wrench TL9847

AIC AIR TOOL

Air Ratchet Wrench TL9847
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,503.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For tightening and removal of bolts and nuts in narrow spaces. Small and lightweight.

 
Part Number
TL9847
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,503.05

AIC AIR TOOL 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Suitable Bolt Diameter(φ/mm) M10 Socket Insertion Angle(mm) 9.5 Maximum Tightening Torque(N▪m) 34
Number of No-load Revolutions(rpm) 280 Air Consumption(m³/min) 64 Body Dimension (Length x Depth x Height)(mm) 170×38×44
Mass(g) 590

Please check the type/dimensions/specifications of the part TL9847 in the Air Ratchet Wrench TL9847 series.