1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Grinder TL9520

AIC AIR TOOLS

Air Grinder TL9520
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,048.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Handy type high-speed grinder for deburring, correction finishing, or rust removal. Small and lightweight.

 
Part Number
TL9520
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,048.57

AIC AIR TOOLS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Chuck inner diameter(mm) 3.18/6.0/6.35 Number of load-free rotations(rpm) 25000 Main Body, Related Products Body
Operating Air Pressure(MPa) 0.59 Overall Length(mm) 125 Air Consumption(L / min) 230
Body Dimension (Length x Depth x Height)(mm) 125×47×33 Mass(g) 340

Please check the type/dimensions/specifications of the part TL9520 in the Air Grinder TL9520 series.