1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Grinder Kit (No Load Speed 25,000 Rpm)

AIC AIR TOOL

Air Grinder Kit (No Load Speed 25,000 Rpm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,946.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Handy type high-speed grinder for deburring, correction finishing, or rust removal. A grinder and grindstone set for DIY carpentry.

 
Part Number
TL9023
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,946.51

AIC AIR TOOL 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Number of load-free rotations(rpm) 25000 Main Body, Related Products Body Operating Air Pressure(MPa) 0.59
Collet / Belt / Pad size(mm) φ3.18・6.0・6.35 Air Consumption(L / min) 170 Body Dimension (Length x Depth x Height)(mm) 155×42×33
Mass(g) 350

Please check the type/dimensions/specifications of the part TL9023 in the Air Grinder Kit (No Load Speed 25,000 Rpm) series.