1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Impact Wrench Kit

AIC AIR TOOL

Impact Wrench Kit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,189.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High power type.
· A twin hammer mechanism.
· For changing the tires of light vehicles and general passenger vehicles

 
Part Number
TL2202
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,189.60

AIC AIR TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Maximum Tightening Torque(N▪m) 550 Socket Insertion Angle(mm) 12.7 Suitable Bolt Diameter(φ/mm) 16
Air Consumption(m³/min) 240 Number of Blows(blows/min) 1300 Body dimension (length x depth x height)(mm) 190×70×180
Mass(kg) 2.1