1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ANEST IWATA, Impact Wrench

AIC AIR TOOL

ANEST IWATA, Impact Wrench
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,859.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Locking dock mechanism.
· For changing the tires of light vehicles and general passenger vehicles.

 
Part Number
TL2101
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,859.20

AIC AIR TOOL 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Maximum Tightening Torque(N▪m) 312 Socket Insertion Angle(mm) 12.7 Suitable Bolt Diameter(φ/mm) 14
Air Consumption(m³/min) 140 Number of Blows(blows/min) 650 Body dimension (length x depth x height)(mm) 180×75×200
Mass(kg) 2.2

Please check the type/dimensions/specifications of the part TL2101 in the ANEST IWATA, Impact Wrench series.