1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electroplating Carbon Bur (ø3 Steel Shank)【1-10 Pieces Per Package】 (T-7-C140)

HON DIABURS

Electroplating Carbon Bur (ø3 Steel Shank) (T-7-C140)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Large amount of abrasive grains, and excellent in grinding power. Suitable for roughing, small hole drilling, and grinding and finishing of dies and jigs.

Part Number
T-7-C140
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipType Particle Size
(#)
Shape Diamond Part Maximum Diameter
(mm)
Diamond Length / Grindstone Length
(mm)
Shaft Diameter
(mm)
Quantity
(Pieces)

฿ 4,062.53

HON DIABURS 1 Pack(s)

10 Pieces Per Package

5 Day(s) Single Item140Taper Type212310

Loading...

  1. 1

Basic Information

Categoryification Electroplated Burr Material / Abrasive CBN Total Length(mm) 45
Maximum Rotation Speed(min-1) 60000