(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Fully compatible with oil holes. Ideal for milling and drilling.
Part Number |
---|
A100-SLM20-105 |
A100-SLM25-110 |
A100-SLM32-110 |
A100-SLM40-120 |
A100-SLM42-120 |
A100-SLM50-125 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | φd (mm) | D (mm) | L1 (mm) | H1 (mm) | FIG | H2 (mm) | H3 (mm) | G |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,329.98 | MYO COLLET CHUCK HOLDER | 1 Piece(s) | 9 Day(s) | 20 | 52 | 105 | 60 | 1 | 25 | - | M16 P2.0 | ||
฿ 13,753.28 | MYO COLLET CHUCK HOLDER | 1 Piece(s) | 9 Day(s) | 25 | 65 | 110 | 70 | 2 | 24 | 25 | M18 P2.5 | ||
฿ 13,753.28 | MYO COLLET CHUCK HOLDER | 1 Piece(s) | 9 Day(s) | 32 | 72 | 110 | 75 | 2 | 24 | 28 | M20 P2.5 | ||
฿ 14,176.57 | MYO COLLET CHUCK HOLDER | 1 Piece(s) | 9 Day(s) | 40 | 85 | 120 | 85 | 2 | 25 | 32 | M20 P2.5 | ||
฿ 14,176.57 | MYO SIDE LOCK END MILL HOLDER | 1 Piece(s) | 9 Day(s) | 42 | 85 | 120 | 85 | 2 | 25 | 32 | M20 P2.5 | ||
฿ 14,599.86 | MYO SIDE LOCK END MILL HOLDER | 1 Piece(s) | 9 Day(s) | 50 | 100 | 125 | 90 | 3 | 27 | 35 | M24 P1.5 |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Machining Centers | HSK type | 100 |
---|---|---|---|---|---|
Tool Type | end mill / drill | Coolant System | Center Through (Blade Through) | Features | Handles any oil hole. It is ideal for milling and drilling. |
How can we improve?
How can we improve?